11.2.1 240-Ball TFBGA Mechanical Characteristics
| Moisture Sensitivity Level | 3 |
| 250 | mg |
| J-STD-609 Classification | e8 |
| Ball Land | 0.45 mm |
| Nominal Ball Diameter | 0.35 mm |
| Solder Mask Opening | 0.250 mm |
| Solder Mask Definition | SMD |
| Solder | LF35 |
| Moisture Sensitivity Level | 3 |
| 250 | mg |
| J-STD-609 Classification | e8 |
| Ball Land | 0.45 mm |
| Nominal Ball Diameter | 0.35 mm |
| Solder Mask Opening | 0.250 mm |
| Solder Mask Definition | SMD |
| Solder | LF35 |
DS60001813E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.