3.7.6.14 OTPC User Hardware Configuration 0 Register
Note: The reset value depends on the
hardware configuration.
Name:
OTPC_UHC0R
Offset:
0x50
Reset:
0x00000000
Property:
Read-only
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
Access
Reset
Bit
7
6
5
4
3
2
1
0
JTAGDIS[7:0]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – JTAGDIS[7:0] JTAG Disable
Value
Description
0
The JTAG is
enabled.
Non-zero
The JTAG is disabled.
DS60001813E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.