The following configuration values are valid for all listed bit names of this register:
0: Corresponding interrupt is not enabled.
1: Corresponding interrupt is enabled.
Name:
OTPC_IMR
Offset:
0x18
Reset:
0x00000000
Property:
Read-only
Bit
31
30
29
28
27
26
25
24
SECE
Access
R
Reset
0
Bit
23
22
21
20
19
18
17
16
KBERR
Access
R
Reset
0
Bit
15
14
13
12
11
10
9
8
HDERR
COERR
CKERR
EORF
EOH
EOF
EOR
Access
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
WERR
IVERR
LKERR
PGERR
EOKT
EOI
EOL
EOP
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bit 28 – SECE Security and/or Safety Event Interrupt Mask
Bit 16 – KBERR Key Bus Error Interrupt Mask
Bit 14 – HDERR Hide Error Interrupt Mask
Bit 13 – COERR Corruption Error Interrupt Mask
Bit 12 – CKERR Checksum Check Error Interrupt Mask
Bit 11 – EORF End Of Refresh Interrupt Mask
Bit 10 – EOH End Of Hide Interrupt Mask
Bit 9 – EOF End Of Flush Interrupt Mask
Bit 8 – EOR End Of Read Interrupt Mask
Bit 7 – WERR Write Error Interrupt Mask
Bit 6 – IVERR Invalidation Error Interrupt Mask
Bit 5 – LKERR Locking Error Interrupt Mask
Bit 4 – PGERR Programming Error Interrupt Mask
Bit 3 – EOKT End Of Key Transfer Interrupt Mask
Bit 2 – EOI End Of Invalidation Interrupt Mask
Bit 1 – EOL End Of Locking Interrupt Mask
Bit 0 – EOP End Of Programming Interrupt Mask
DS60001813E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.