6.4.4.6.2.4 COPY_WD3

Name: COPY_WD3

Bit 3130292827262524 
    SY0[12:8] 
Access  
Reset  
Bit 2322212019181716 
 SY0[7:0] 
Access  
Reset  
Bit 15141312111098 
    SX0[12:8] 
Access  
Reset  
Bit 76543210 
 SX0[7:0] 
Access  
Reset  

Bits 28:16 – SY0[12:0] Source Y Position

This field indicates the vertical position of the window.

Bits 12:0 – SX0[12:0] Source X Position

This field indicates the horizontal position of the window.