6.4.4.6.2.3 COPY_WD2

Name: COPY_WD2

Bit 3130292827262524 
    DY0[12:8] 
Access  
Reset  
Bit 2322212019181716 
 DY0[7:0] 
Access  
Reset  
Bit 15141312111098 
    DX0[12:8] 
Access  
Reset  
Bit 76543210 
 DX0[7:0] 
Access  
Reset  

Bits 28:16 – DY0[12:0] Destination Y Position

This field indicates the vertical position of the window.

Bits 12:0 – DX0[12:0] Destination X Position

This field indicates the horizontal position of the window.