1.12 Peripheral Identifiers

Table 1-6. Peripheral Identifiers
Instance IDInstance NameInternal InterruptExternal
 InterruptWired-ORPMC 
Clock ControlMain System Bus ClockGeneric ClockfGCLK (Max)PLLADIV2CLKUPLLCLKAUDIOPLLInstance Description
0AIC–FIQ––MCK–––––Advanced Interrupt Controller
1SYSCX–SYSC, PMC, WDT, PIT, RSTC, RTT, RTC–MCK–––––Logical-OR Interrupt of SYSC, PMC, WDT, PIT, RSTC, RTT, RTC
2PIOAX––XMCK–––––Parallel I/O Controller A
3PIOBXPB18–XMCK–––––Parallel I/O Controller B
4PIOCX––XMCK–––––Parallel I/O Controller C
5FLEXCOM0X––XMCKXfMCK/3X––FLEXCOM 0
6FLEXCOM1X––XMCKXfMCK/3X––FLEXCOM 1
7FLEXCOM2X––XMCKXfMCK/3X––FLEXCOM 2
8FLEXCOM3X––XMCKXfMCK/3X––FLEXCOM 3
9FLEXCOM6X––XMCKXfMCK/3X––FLEXCOM 6
10FLEXCOM7X––XMCKXfMCK/3X––FLEXCOM 7
11FLEXCOM8X––XMCKXfMCK/3X––FLEXCOM 8
12SDMMC0X––XMCKX105X–XSecure Data Memory Card Controller 0
13FLEXCOM4X––XMCKXfMCK/3X––FLEXCOM 4
14FLEXCOM5X––XMCKXfMCK/3X––FLEXCOM 5
15FLEXCOM9X––XMCKXfMCK/3X––FLEXCOM 9
16FLEXCOM10X––XMCKXfMCK/3X––FLEXCOM 10
17TC0X––XMCKXfMCK/3X–XTimer Counters 0,1,2
18PWMX––XMCK–––––Pulse Width Modulation Controller
19ADCX––XMCKXfMCK/3XX–ADC Controller
20XDMACX––XMCK–––––Extended DMA Controller
21MATRIXX–––MCK–––––Matrix
22UHPHSX––XMCK–––––USB Host High Speed
23UDPHSX––XMCK–––––USB Device High Speed
24GMACX––XMCKX50X–XGigabit Ethernet MAC
25LCDCX––XMCKX75X–XLCD Controller
26SDMMC1X––XMCKX105X–XSecure Data Memory Card Controller 1
27Reserved––––MCK––––––
28SSCX––XMCK–––––Synchronous Serial Controller
29MCAN0X––XMCKX80XX–CAN Controller 0
30MCAN1X––XMCKX80XX–CAN Controller 1
31AIC–IRQ–MCK–––––Advanced Interrupt Controller
32FLEXCOM11X––XMCKXfMCK/3X––FLEXCOM 11
33FLEXCOM12X––XMCKXfMCK/3X––FLEXCOM 12
34I2SMCCX––XMCKX100X–XI2S Multi Channel Controller
35QSPIX––XMCK(1)X200X–XQuad I/O SPI Controller
36GFX2DX––XMCK–––––2D Graphics Controller
37PIT64B0X––XMCKXfMCK/3X––64-bit Timer
38TRNGX––XMCK–––––True Random Number Generator
39AESX––XMCK–––––Advanced Encryption Standard
40TDESX––XMCK–––––Triple Data Encryption Standard
41SHAX––XMCK–––––Secure Hash Algorithm
42CLASSDX––XMCKX100X–XCLASS D Controller
43ISIX––XMCK–––––Image Sensor Interface
44PIODX––XMCK–––––Parallel I/O Controller D
45TC1X––XMCKXfMCK/3X–XTimer Counter 3, 4, 5
46OTPCX–––MCK–––––OTP Controller
47DBGUX––XMCKXfMCK/3X––Debug Unit
48PMECCX–PMECC, PMERRLOCXMCK–––––Logical-OR Interrupt of PMECC and PMERRLOC
49MPDDRCX–MPDDRC, SMCXMCK–––––Logical-OR Interrupt of MPDDRC and HSMC
50UTMI––––MCK–––––UTMI Controller
51Reserved–––––––––––
52CSI2DCX––XMCK–––––CSI to Demultiplexer Controller
53CSIX––XMCK–––––Camera Serial Interface between ISC and MIPI D-PHY
54DSIX––XMCK–––––Display Serial Interface between LCDC and MIPI D-PHY
55MIPIPHY–––––X27X––MIPI D-PHY interface
56LVDSC–––XX–––––Display Serial Interface between LCDC and LVDS Interface
57LVDSPHY––––––––––LVDS Physical Interface
58PIT64B1X––XMCKXfMCK/3X–X64-bit Timer 1
59PUF–––XMCK–––––PUF controller
60GMACQ1–––––––––GMAC Queue 1 Interrupt signal toggled on a DMA write to the first word of each DMA data buffer associated with queue 1
61GMACQ2–––––––––GMAC Queue 2 Interrupt signal toggled on a DMA write to the first word of each DMA data buffer associated with queue 2
62GMACQ3–––––––––GMAC Queue 3 Interrupt signal toggled on a DMA write to the first word of each DMA data buffer associated with queue 3
63GMACQ4–––––––––GMAC Queue 4 Interrupt signal toggled on a DMA write to the first word of each DMA data buffer associated with queue 4
64GMACQ5–––––––––GMAC Queue 5 Interrupt signal toggled on a DMA write to the first word of each DMA data buffer associated with queue 5
65GMACEMAC–––––––––Express MAC
66GMACMMSL–––––––––MAC Merge Sublayer
67GMAC–––XMCKX400 MHzX–XGMAC_TSU_CLK
68MCAN0INT1–––––––––MCAN0 Interrupt 1
69MCAN1INT1–––––––––MCAN1 Interrupt 1
Note:
  1. This QSPI GCLK is a 2x clock. It must be set to 200 MHz to reach 100 MHz on the data.