1.7 Signal Description

Table 1-2. Signal Description List
Signal NameFunctionTypeCommentsActive Level
Clocks, Oscillators and PLLs
XINMain Crystal Oscillator InputInput––
XOUTMain Crystal Oscillator OutputOutput––
XIN3232.768 kHz Crystal Oscillator InputInput––
XOUT3232.768 kHz Crystal Oscillator OutputOutput––
RTUNEUSB External Tune ResistorAnalog––
PCK[1:0]Programmable Clock OutputOutput––
AUDIOCLKAudio Programmable Clock OutputOutput––
Shutdown, Wake-Up Logic
SHDNShutdown ControlOutput––
WKUP0Wake-Up InputInput––
ICE and JTAG
TCKTest ClockInput––
TDITest Data InInput––
TDOTest Data OutOutput––
TMSTest Mode SelectInput––
JTAGSELJTAG SelectionInput––
RTCKReturn Test Clock Output––
Reset/Test
NRSTExternal Reset InputInput–Low
NRST_OUTReset Controller OutputOutput–Low
TSTTest Mode SelectInput––
NTRSTTest Reset SignalInput––
Debug Unit - DBGU
DRXDDebug Receive DataInput––
DTXDDebug Transmit DataOutput––
Advanced Interrupt Controller - AIC
IRQExternal Interrupt InputInput––
FIQFast Interrupt InputInput––
PIO Controller - PIOA - PIOB - PIOC - PIOD
PA[31:0]Parallel IO Controller AI/O––
PB[26:0]Parallel IO Controller BI/O––
PC[31:0]Parallel IO Controller CI/O––
PD[14:0]Parallel IO Controller DI/O––
External Bus Interface - EBI
A[22:0]Address BusOutput––
NWAIT/NANDRDYExternal Wait Signal/NAND Flash R/B SignalInput–Low
Static Memory Controller - SMC
NCS[2:0]Chip Select LinesOutput–Low
NWR[1:0]Write SignalOutput–Low
NRDRead SignalOutput–Low
NWEWrite EnableOutput–Low
NBS[1:0]Byte Mask SignalOutput–Low
NAND Flash Controller
NANDDAT[7:0]NAND Flash I/OI/O––
NANDCSNAND Flash Chip SelectOutput–Low
NANDOENAND Flash Output EnableOutput–Low
NANDWENAND Flash Write EnableOutput–Low
NANDALENAND Address Latch EnableOutput–Low
NANDCLENAND Command Latch EnableOutput–Low
DDR2/DDR3(L) Controller
SDCKDRAM ClockOutput––
SDCKNDRAM Clock BarOutput––
SDCKEDRAM Clock EnableOutput–High
DDRCSDRAM Chip SelectOutput–Low
BA[2:0]Bank SelectOutput–Low
SDWEDRAM Write EnableOutput–Low
DDR_VREFI/O Reference VoltageI/O––
DDR_CALCalibration InputI/O––
RAS - CASRow and Column SignalOutput–Low
A[22:0]Address BusOutput––
SDA10SDRAM Address 10 LineOutput––
D[15:0]Data BusI/O––
DQS[1:0]Positive Data StrobeI/O––
DQSN[1:0]Negative Data Strobe (DDR2/3(L)-SDRAM only)I/O––
DQM[1:0]Write Data MaskOutput––
RESETNDDR3-SDRAM ResetOutput––
Secure Data Memory Card - SDMMCx [1:0]
SDMMCx_CMDSD Card/e.MMC Command LineI/O––
SDMMCx_CKSD Card/e.MMC Clock SignalOutput––
SDMMCx_DAT[3:0]SD Card/e.MMC Data LinesI/O––
Flexible Serial Communication Controller - FLEXCOMx [12:0]
FLEXCOMx_IO0Transmit Data (TXD/MOSI/TWD)I/O––
FLEXCOMx_IO1Receive Data (RXD/MISO/TWCK) I/O––
FLEXCOMx_IO2Serial Clock (SCK/SPCK)I/O––
FLEXCOMx_IO3Clear To Send/Peripheral Chip Select I/O––
FLEXCOMx_IO4Request To Send/Peripheral Chip Select Output––
FLEXCOMx_IO5Peripheral Chip SelectOutput––
FLEXCOMx_IO6Peripheral Chip SelectOutput––
FLEXCOMx_IO7LON CollisionInput––
Synchronous Serial Controller - SSC
TDTransmit DataOutput––
RDReceive DataInput––
TKTransmit ClockI/O––
RKReceive ClockI/O––
TFTransmit Frame SynchronizationI/O––
RFReceive Frame SynchronizationI/O––
Timer/Counter - TCx [5:0]
TCLK[2:0]External Clock InputInput––
TIOA[2:0]I/O Line AI/O––
TIOB[2:0]I/O Line BI/O––
Pulse Width Modulation Controller - PWMC
PWM[3:0]Pulse Width Modulation Output Output––
USB Host High Speed Port - UHPHS
HHSDMAUSB Host Port A High Speed Data - Analog––
HHSDPAUSB Host Port A High Speed Data +Analog––
HHSDMBUSB Host Port B High Speed Data -Analog––
HHSDPBUSB Host Port B High Speed Data +AnalogRTUNE–
HHSDMCUSB Host Port C High Speed Data -Analog––
HHSDPCUSB Host Port C High Speed Data +Analog––
USB Device High Speed Port - UDPHS
DHSDMUSB Device High Speed Data -Analog––
DHSDPUSB Device High Speed Data +Analog––
Gigabit Ethernet 10/100/1000 with IEEE-1588 and TSN (RGMII/RMII only) - GMAC
GTXCK/GREFCKTransmit Clock or Reference ClockI/O––
G125CK125 MHz Reference ClockInput––
GRXCKReceive ClockInput––
GTXEN/GTXCTLTransmit Enable or Transmit ControlOutput––
GTX[3:0]Transmit DataOutput––
GCRSDV/GRXCTLReceive Data Valid or Receive ControlInput––
GRX[3:0]Receive DataInput––
GRXERReceive ErrorInput––
GMDCManagement Data ClockOutput––
GMDIOManagement Data Input/OutputI/O––
GTSUCOMPTSU Timer Comparison ValidOutput––
Analog-to-Digital Converter - ADC
AD[7:0]8 Analog InputsInput––
ADTRGADC TriggerInput––
ADVREFNADC Negative Reference VoltageAnalog Input––
ADVREFPADC Positive Reference VoltageAnalog Input––
CAN Controller - CANx [1:0]
CANRXxCAN ReceiveInput––
CANTXxCAN TransmitOutput––
Class D Controller - CLASSD
CLASSD_L0Class D Controller Left Output 0Output––
CLASSD_L1Class D Controller Left Output 1Output––
CLASSD_L2Class D Controller Left Output 2Output––
CLASSD_L3Class D Controller Left Output 3Output––
CLASSD_R0Class D Controller Right Output 0Output––
CLASSD_R1Class D Controller Right Output 1Output––
CLASSD_R2Class D Controller Right Output 2Output––
CLASSD_R3Class D Controller Right Output 3Output––
Quad/Octal I/O SPI - QSPI
QSCKQuad IO SPI Serial ClockOutput––
QCSQuad IO SPI Chip SelectOutput––
QIO[7:0]IO SPI I/O 0 to 7I/O––
QDQSOctal IO Data StrobeI/O––
QINTInterruptInput––
Inter IC Sound Multi Channel Controller - I2SMCC
I2SMCC_MCKMain System Bus ClockOutput––
I2SMCC_CKSerial ClockI/O––
I2SMCC_WSI2S Word SelectI/O––
I2SMCC_DINSerial Data InputInput––
I2SMCC_DOUTSerial Data OutputOutput––
MIPI D-PHY

MIPI_DP[3:0]

MIPI_DN[3:0]

MIPI D-PHY Differential Output Data Lane [3:0]I/O––

MIPI_CLKP

MIPI_CLKN

MIPI D-PHY Differential Output Clock LaneI/O––
MIPI_REXTCalibration Reference Resistor (4.02 KΩ E96) I/O––
Low Voltage Differential Signaling Controller (LVDS)

LVDS_A[3:0]P

LVDS_A[3:0]M

Differential LVDS Data Line Transceiver Output [3:0]Output––

LVDS_CLK1M

LVDS_CLK1P

Differential LVDS Clock Line Transceiver OutputOutput––
Image Sensor Controller (ISC)
ISC_MCKMain System Bus Clock to SensorOutput––
ISC_PCKPixel Clock from SensorInput––
ISC_D[11:0]DataInput––
ISC_HSYNCHorizontal SynchronizationInput––
ISC_VSYNCVertical SynchronizationInput––
ISC_FIELDField to Interface Video StreamsInput––
LCD Controller (LCDC)
LCDC_DAT[23:0]Data BusOutput––
LCDC_PCKPixel ClockOutput––
LCDC_HSYNCHorizontal SynchronizationOutput––
LCDC_VSYNCVertical SynchronizationOutput––
LCDC_DENData EnableOutput––
LCDC_DISPDisplay On/OffOutput––
LCDC_PWMPWM for Contrast ControlOutput––