6.7.5.7.4 RAW10

Data type is set to 0x2B.

Table 6-158. RAW10 Mapping
VPCFG.PADEMUX_DATA SliceRAW10 Data Mapping
0demux_data[39:12]0
demux_data[11:0]{2’b00, RAW[9:0]}
1demux_data[39:12]0
demux_data[11:0]{RAW[9:0], 2’b00}

When the Recommended Memory Storage format is used, refer to the following table:

Table 6-159. RAW10 Recommended Memory Storage
Addrreceive_buffer[31:24]receive_buffer[23:16]receive_buffer[15:8]receive_buffer[7:0]
Pixel IDP4[9:2]P3[9:2]P2[9:2]P1[9:2]
0x00d9d8d7d6d5d4d3d2c9c8c7c6c5c4c3c2b9b8b7b6b5b4b3b2a9a8a7a6a5a4a3a2
Pixel IDP7[9:2]P6[9:2]P5[9:2]P4[1:0]P3[1:0]P2[1:0]P1[1:0]
0x04g9g8g7g6g5g4g3g2f9f8f7f6f5f4f3f2e9e8e7e6e5e4e3e2d1d0c1c0b1b0a1a0
Pixel IDP10[9:2]P9[9:2]P8[1:0]P7[1:0]P6[1:0]P5[1:0]P8[9:2]
0x08j9j8j7j6j5j4j3j2i9i8i7i6i5i4i3i2h1h0g1g0f1f0e1e0h9h8h7h6h5h4h3h2