6.7.5.7.5 RAW12

Data type is set to 0x2C.

Table 6-160. RAW12 Mapping
Single ConfigurationDEMUX_DATA SliceRAW10 Data Mapping
N/Ademux_data[39:12]0
demux_data[11:0]RAW[11:0]

When the Recommended Memory Storage format is used, refer to the following table:

Table 6-161. RAW12 Recommended Memory Storage
Addrreceive_buffer[31:24]receive_buffer[23:16]receive_buffer[15:8]receive_buffer[7:0]
Pixel IDP3[11:4]P2[3:0]P1[3:0]P2[11:4]P1[11:4]
0x00c11c10c9c8c7c6c5c4b3b2b1b0a3a2a1a0b11b10b9b8b7b6b5b4a11a10a9a8a7a6a5a4
Pixel IDP6[11:4]P5[11:4]P4[3:0]P3[3:0]P4[11:4]
0x04f11f10f9f8f7f6f5f4e11e10e9e8e7e6e5e4d3d2d1d0c3c2c1c0d11d10d9d8d7d6d5d4
Pixel IDP8[3:0]P7[3:0]P8[11:4]P7[11:4]P6[3:0]P5[3:0]
0x08h3h2h1h0g3g2g1g0h11h10h9h8h7h6h5h4g11g10g9g8g7g6g5g4f3f2f1f0e3e2e1e0