4.7.4.2.2 Backup Exit Reset
A Backup reset occurs when the chip exits from Backup mode. While exiting Backup mode, the VDDCORE reset signal is de-asserted.
RSTC_SR.RSTTYP is updated to report a Backup reset.
A Backup reset occurs when the chip exits from Backup mode. While exiting Backup mode, the VDDCORE reset signal is de-asserted.
RSTC_SR.RSTTYP is updated to report a Backup reset.
DS60001813E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.