9.4.7.10 QSPI Status Register

Name: QSPI_SR
Offset: 0x24
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    HIDLERBUSYCSSQSPIENSSYNCBSY 
Access RRRRR 
Reset 00000 

Bit 4 – HIDLE QSPI Idle

ValueDescription
0 The QSPI is not in Idle state (either transmitting or chip select is active).
1 The QSPI is in Idle state (not transmitting and chip select is inactive).

Bit 3 – RBUSY Read Busy

ValueDescription
0 The client bus interface has no activity.
1 The client bus interface is currently processing accesses.

Bit 2 – CSS Chip Select Status

ValueDescription
0 The chip select is asserted.
1 The chip select is not asserted.

Bit 1 – QSPIENS QSPI Enable Status

ValueDescription
0 The QSPI is disabled.
1 The QSPI is enabled.

Bit 0 – SYNCBSY Synchronization Busy

ValueDescription
0 Allows access to any register.
1 Some register accesses must not be accessed. See Register Synchronization.