4.13.5.4 DMA Support
Both the receiver and the transmitter of the DBGU are connected to a DMA Controller (DMAC) channel.
The DMA Controller channels are programmed via registers that are mapped within the DMAC user interface.
Both the receiver and the transmitter of the DBGU are connected to a DMA Controller (DMAC) channel.
The DMA Controller channels are programmed via registers that are mapped within the DMAC user interface.
DS60001813E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.