4.13.5.8 Chip Identifier

The DBGU features two chip identifier registers, DBGU Chip ID register (DBGU_CIDR) and DBGU Extension ID register (DBGU_EXID). Both registers contain a hard-wired value that is read-only.

Table 4-6. DBGU_CIDR and DBGU_EXID Reset Values
Device NameDBGU_CIDRDBGU_EXID
SAM9X700x8975003X0x00000080
0x000000C4 (SL1)
0x000000C5 (SL2)
0x000000C6 (SL3)
SAM9X720x00000082
0x000000D8 (SL1)
0x000000D9 (SL2)
0x000000DA (SL3)
SAM9X750x00000085
0x000000DC (SL1)
0x000000DD (SL2)
0x000000DE (SL3)

The first register (DBGU_CIDR) contains the following fields:

  • EXT: shows the use of the extension identifier register
  • ID: product ID value
  • VERSION: revision of the device

The second register (DBGU_EXID) is device-dependent and is read as 0 if DBGU_CIDR.EXT is 0.