2.5.2.1 Description
The Secure Boot mode authenticates and deciphers a boot file stored in an external Non-Volatile Memory (NVM) prior to its execution. The boot file can be a bootstrap code or the user application. The secure boot ensures that only authorized code is executed, thus protecting the customer IP and providing a Root of Trust (RoT) in the hardware.
- AES-CBC-CMAC mode:
- Authentication is performed using the customer private CMAC key stored in the OTP memory and the AES-CMAC algorithm.
- Boot file decryption is performed using the customer private CBC key stored in the OTP memory and the AES-CBC algorithm.
- AES-CBC-RSA mode:
- Authentication is performed using the customer public key contained in the last X.509 certificate chain stored after the boot file.
- Boot file decryption is performed using the customer private CBC key stored in the OTP memory and the AES-CBC algorithm.
Encryption is supported by an AES (using HW acceleration); in addition, either symmetric (AES-CMAC) or asymmetric (RSA-based using an X.509 certificate chain) authentication is supported.