6.7.5.6.1 RGB888

Data type is set to 0x24.

Table 6-139. RGB888 Mapping for RGB36MAP=0
DEMUX_DATA SliceRGB888 24-bit Data Mapping
demux_data[39:24]0
demux_data[23:16]R1[7:0]
demux_data[15:8]G1[7:0]
demux_data[7:0]B1[7:0]
Table 6-140. RGB888 Mapping for RGB36MAP=1
DEMUX_DATA SliceRGB888 24-bit Data Mapping
demux_data[39:36]0
demux_data[35:24]R[7:0], R[7:4]
demux_data[23:12]G[7:0], G[7:4]
demux_data[11:0]B[7:0], B[7:4]
Table 6-141. RGB888 Recommended Memory Storage
Addrreceive_buffer[31:24]receive_buffer[23:16]receive_buffer[15:8]receive_buffer[7:0]
Pixel IDB2[7:0]R1[7:0]G1[7:0]B1[7:0]
0x00d7d6d5d4d3d2d1d0c7c6c5c4c3c2c1c0b7b6b5b4b3b2b1b0a7a6a5a4a3a2a1a0
Pixel IDG3[7:0]B3[7:0]R2[7:0]G2[7:0]
0x04h7h6h5h4h3h2h1h0g7g6g5g4g3g2g1g0f7f6f5f4f3f2f1f0e7e6e5e4e3e2e1e0