Data type is set to 0x23.
Table 6-142. RGB666 Mapping for RGB36MAP=0| DEMUX_DATA Slice | RGB666 18-bit Data Mapping |
|---|
| demux_data[39:18] | 0 |
| demux_data[17:12] | R1[5:0] |
| demux_data[11:6] | G1[5:0] |
| demux_data[5:0] | B1[5:0] |
Table 6-143. RGB666 Mapping for RGB36MAP=1| DEMUX_DATA Slice | RGB666 18-bit Data Mapping |
|---|
| demux_data[39:36] | 0 |
| demux_data[35:24] | {R[5:0], R[5:0]} |
| demux_data[23:12] | {G[5:0], G[5:0]} |
| demux_data[11:0] | {B[5:0], B[5:0]} |
Table 6-144. RGB666 Recommended Memory Storage| Addr | receive_buffer[31:24] | receive_buffer[23:16] | receive_buffer[15:8] | receive_buffer[7:0] |
|---|
| Pixel ID | R2 | G2[5:0 | B2[5:0] | R1[5:0] | G1[5:0] | B1[5:0] |
| 0x00 | f1 | f0 | e5 | e4 | e3 | e2 | e1 | e0 | d5 | d4 | d3 | d2 | d1 | d0 | c5 | c4 | c3 | c2 | c1 | c0 | b5 | b4 | b3 | b2 | b1 | b0 | a5 | a4 | a3 | a2 | a1 | a0 |
| Pixel ID | G4 | B4[5:0] | R3[5:0] | G3[5:0] | B3[5:0] | R2 |
| 0x04 | k3 | k2 | k1 | k0 | j5 | j4 | j3 | j2 | j1 | j0 | i5 | i4 | i3 | i2 | i1 | i0 | h5 | h4 | h3 | h2 | h1 | h0 | g5 | g4 | g3 | g2 | g1 | g0 | f5 | f4 | f3 | f2 |
| Pixel ID | B6[5:0] | R5[5:0] | G5[5:0] | B5[5:0] | R4[5:0] | G4 |
| 0x08 | p5 | p4 | p3 | p2 | p1 | p0 | o5 | o4 | o3 | o2 | o1 | o0 | n5 | n4 | n3 | n2 | n1 | n0 | m5 | m4 | m3 | m2 | m1 | m0 | l5 | l4 | l3 | l2 | l1 | l0 | k5 | k4 |