6.8.6.11.2 Frame Size Requirement when Edge Interpolation is On, ISC_CFA_CFG.EITPOL Set

  • Minimum number of rows (in): 3
  • Minimum number of columns (in): 3
  • Number of rows after CFA: Number of rows (in)
  • Number of columns after CFA: Number of columns (in)