7.1.2.1 Clocks
To generate audio frequencies with high accuracy, the device embeds a fractional audio PLL that can serve both the internal (GCLK generation used for CLASSD) and external needs (MCK generation on external audio components).
To generate audio frequencies with high accuracy, the device embeds a fractional audio PLL that can serve both the internal (GCLK generation used for CLASSD) and external needs (MCK generation on external audio components).
DS60001813E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.