4.13.6.8 DBGU Transmit Holding Register

Name: DBGU_THR
Offset: 0x001C
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 TXCHR[7:0] 
Access WWWWWWWW 
Reset –––––––– 

Bits 7:0 – TXCHR[7:0] Character to be Transmitted

Next character to be transmitted after the current character if TXRDY is not set.