4.13.6.11 DBGU Chip ID Register

For detailed reset values, refer to Chip Identifier.

Name: DBGU_CIDR
Offset: 0x0040
Reset: –
Property: Read-only

Bit 3130292827262524 
 EXTID[25:19] 
Access RRRRRRRR 
Reset –––––––– 
Bit 2322212019181716 
 ID[18:11] 
Access RRRRRRRR 
Reset –––––––– 
Bit 15141312111098 
 ID[10:3] 
Access RRRRRRRR 
Reset –––––––– 
Bit 76543210 
 ID[2:0]VERSION[4:0] 
Access RRRRRRRR 
Reset –––––––– 

Bit 31 – EXT Extension Flag

ValueDescription
0 Chip ID has a single register definition without extension.
1 An extended Chip ID exists.

Bits 30:5 – ID[25:0] Product ID Value

Bits 4:0 – VERSION[4:0] Version of the Device

Values depend on the version of the device.