8.2.4.11.4 Register Write Protection
To prevent any single software error from corrupting AES behavior, certain registers in the address space can be write-protected by setting the WPEN (Write Protection Enable), WPITEN (Write Protection Interrupt Enable), and/or WPCREN (Write Protection Control Enable) bits in the AES Write Protection Mode Register (AES_WPMR).
If a write access to a write-protected register is detected, the Write Protection Violation Status (WPVS) flag in the AES Write Protection Status Register (AES_WPSR) is set and the Write Protection Violation Source (WPVSRC) field indicates the register in which the write access has been attempted.
The WPVS bit is automatically cleared after reading AES_WPSR.
The following register(s) can be write-protected when WPEN is set in AES_WPMR:
- AES Mode Register
- AES Key Word Register x
- AES Initialization Vector Register x
- AES Additional Authenticated Data Length Register
- AES Plaintext/Ciphertext Length Register
- AES GCM Intermediate Hash Word Register x
- AES GCM H Word Register x
- AES Extended Mode Register
- AES Byte Counter Register
- AES Tweak Word Register x
- AES Alpha Word Register x
The following register(s) can be write-protected when WPITEN is set:
The following register(s) can be write-protected when WPCREN is set: