3.3.9.2.3 Signal Multiplexing

Depending on the Byte Access Type (BAT), only the write signals or the byte select signals are used. To save IOs at the external bus interface, control signals at the SMC interface are multiplexed. The table below shows signal multiplexing depending on the data bus width and the byte access type.

Table 3-7. SMC Multiplexed Signal Translation
Signal Name16-bit Bus8-bit Bus
Device Type1 x 16-bit2 x 8-bit1 x 8-bit
Byte Access Type (BAT)Byte SelectByte Write–
NBS0_A0NBS0–A0
NWE_NWR0NWENWR0NWE
NBS1_NWR1NBS1NWR1–