3.6.5.7 Clearing Scrambling Keys on Tamper Event
On tamper detection event on WKUP pins, it is possible to perform an immediate clear of the scrambling keys (MPDDRC_OCMS_KEY1 and MPDDRC_OCMS_KEY2) if bit MPDDRC_OCMS.TAMPCLR = 1.
On tamper detection event on WKUP pins, it is possible to perform an immediate clear of the scrambling keys (MPDDRC_OCMS_KEY1 and MPDDRC_OCMS_KEY2) if bit MPDDRC_OCMS.TAMPCLR = 1.
DS60001813E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.