6.2.6.17.2 RGB Mode Fetch Performance

The table below shows the maximum theoretical bandwidth according to input modes in burst access. In case of random single pixel fetch (when PSTRIDE is not 0) in non-zero wait state memory, the actual bandwidth will be significantly reduced.

Table 6-64. RGB Mode Performance
RGB ModePixels/Word
Memory Burst Mode
12 bpp2
16 bpp2
18 bpp1
18 bpp RGB PACKED1.333
19 bpp1
19 bpp PACKED1.333
24 bpp1
24 bpp PACKED1.333
25 bpp1
32 bpp1