5 Kit Specific Data
One of the user pages in the EDBG is programmed with data specific to the SAM4E Xplained Pro. The data can be read through the I2C interface connected to the EDBG. For detailed information, see the EDBG User Guide . All data is stored as little endian.
| Name | Description | Size [bits] |
|---|---|---|
| MAC48 | Unique address assigned to the kit. | 48 |