1.1 Features
-
Atmel ATSAM4E16E microcontroller
-
Embedded debugger (EDBG)
-
USB interface
-
Programming and debugging (target) through Serial Wire Debug (SWD)
-
Virtual COM-port interface to target via UART
-
Atmel Data Gateway Interface (DGI) to target via USART or TWI
-
Four GPIOs connected to target for code instrumentation
-
-
Digital I/O
-
Two mechanical buttons (user, reset and force wakeup button)
-
One user LED
-
Three extension headers
-
Xplained Pro LCD extension connector
-
-
One CAN-bus
-
10/100-T Ethernet
-
2Gb 8-bit NAND Flash
-
Dual 512K 8-bit SRAM
-
Target USB, device mode
-
Three possible power sources:
-
External power
-
Embedded debugger USB
-
Target USB
-
-
12MHz crystal
-
32kHz crystal