4.1 Identify the Noise Sources
A very important general rule is that all types of noise should be handled as close to the source as possible, and as far away from the sensitive parts of a circuit as possible. This, of course, means that the task of identifying these sources is very important.