4.1.1 Transmitted Noise
In many microcontroller systems, the microcontroller is the only fast digital circuit. In such systems, the most important internal noise source is the microcontroller itself, and the resources used for preventing conducted and emitted RF are best used close to the microcontroller. This will reduce the amount of RF energy that reaches I/O cables and other parts of the system that may act as transmitting antennas.