3.5.1 Supported Devices
All external AVR microcontrollers with the UPDI interface can be programmed and debugged with the on-board debugger with Microchip Studio.
External SAM microcontrollers having a Curiosity Nano Board can be programmed and debugged with the on-board debugger with Microchip Studio.
AVR64EA48 Curiosity Nano can program and debug external AVR64EA48 microcontrollers with MPLAB X IDE.