Features

  • RNWF02PC Low-Power 2.4 GHz IEEE® 802.11b/g/n-compliant Wi-Fi Module
  • Powered at 3.3V Supply Either by USB Type-C (Default Supply from Host PC) or by Host Board Using mikroBUS Interface
  • Easy and Fast Evaluation with On-Board USB-to-UART Serial Converter in PC Companion Mode
  • Host Companion Mode Using mikroBUS Socket
  • Exposes Microchip Trust&Go CryptoAuthentication IC Through mikroBUS Interface for Secure Applications
  • LED for Power Status Indication
  • Hardware Support for 3-Wire PTA Interface to Support Bluetooth® Co-Existence