Introduction
The RNWF02 Add On Board is an efficient, low-cost development platform to evaluate and demonstrate the features and functionalities of Microchip’s low-power Wi-Fi® RNWF02PC Module. It can be used with a Host PC via USB Type-C® without the need of an additional hardware accessory. This is compliant to the mikroBUS™ Standard. The Add On Board can be plugged easily on the host board and can be controlled by the host Microcontroller Unit (MCU) with AT commands through UART.
-
Easy-to-use platform to speed up design concepts to revenue with the low-power Wi-Fi RNWF02PC Module:
- Host PC via USB Type-C interface
- Host board supporting mikroBUS socket
-
RNWF02PC Module, which includes a crypto device for a secure and authenticated cloud connection
-
RNWF02PC Module mounted on the RNWF02 Add On Board as a pre-programmed device