Programming
SmartFusion2 Dual-Axis Motor Control Starter Kit comes with a FlashPro4 programmer. Embedded programming with the SmartFusion2 Dual-Axis Motor Control Starter Kit is also available, and it is supported by the Libero SoC v11.5 or later.
SmartFusion2 Dual-Axis Motor Control Starter Kit comes with a FlashPro4 programmer. Embedded programming with the SmartFusion2 Dual-Axis Motor Control Starter Kit is also available, and it is supported by the Libero SoC v11.5 or later.