2.1 SAM RH71 Evaluation Kit with LX7720 Daughter Board
Setting Up the Hardware
The following table shows the target hardware for the application projects.
| Project Name | Description |
|---|---|
| sam_rh71_ek.X |
Setting Up SAM RH71 Evaluation Kit and LX7720 Daughter Board
- Hardware Setup
- Connect the debugger probe to J33.
- Connect the USB port on the board to the computer using a mini USB cable.
- Connect the 3 motors phases to the LX board.
- Connect the motor encoders A and B respectively to LX7720 BLI1 and BLI2. Connecter encoder VCC to LX7720 5V and encoder GND to LX7720 SGND.
- LX7720 jumpers configuration
- SM_EN to ON with J39.
- SCP forced high with J38.
- Connect the followings signals between SAMRH71-EK board and LX7720 board.
SAMRH71F20-EK LX7720 PA4 (J24.8) LD_IN_A_C (J20.2) PA0 (J24.7) UD_IN_A_C (J20.1) PA5 (J24.6) LD_IN_B_C (J20.6) PA1 (J24.9) UD_IN_B_C (J20.5) PA6 (J24.17) LD_IN_C_C (J20.10) PA2 (J24.16) UD_IN_C_C (J20.9) PA09 (J24.3) OC_FAULT (J20.32) PC21 (J30.16) (TCLK9) SNS_OUT_A (J20.3) PC28 (J30.9) (TCLK10) SNS_OUT_B (J20.7) PB9 (J30.6) (TIOB9) BLO2 (J20.36) PB10 (J30.7) (TIOA9) BLO1 (J20.35) PA11 (J24.5) (PCK0) MOD_CLK (J20.18) PA10 (J24.4) (PCK2) CP_CLK (J20.17) - Add external buttons with pullup and debounce filter
- Start/Stop switch : PA22 (J25.6)
- Increase speed switch : PA23 (J25.3)
- Decrease speed switch : PA24 (J25.4)
Running the Application
- Build and Program the application using the MPLAB X IDE.
- Press Start/Stop switch (PA22) to start the motor, it will set LED0 indicating the control loop is running.
- Increase speed with switch (PA23) and decrease speed with switch (PA24).
- Stop the motor by pressing again PB0.