Features
- Arm Cortex-A5 Core
- Armv7-A architecture
- Arm TrustZone
- NEON™ Media Processing Engine
- Up to 500 MHz
- ETM/ETB 8 Kbytes
- Memory Architecture
- Memory Management Unit (MMU)
- 32-Kbyte L1 data cache, 32-Kbyte L1 instruction cache
- 128-Kbyte L2 cache configurable to be used as an internal SRAM
- One 128-Kbyte scrambled internal SRAM
- One 160-Kbyte internal ROM
- 64-Kbyte scrambled and maskable ROM embedding bootloader/Secure bootloader
- 96-Kbyte unscrambled, unmaskable ROM for NAND Flash BCH ECC table
- High-bandwidth scramblable 16-bit or 32-bit Double Data Rate (DDR) multiport dynamic RAM controller supporting up to 512 Mbytes 8-bank DDR2/DDR3 (DLL off only) / DDR3L (DLL off only) / LPDDR1/LPDDR2/LPDDR3, including “on-the-fly” encryption/decryption path
- 8-bit SLC/MLC NAND controller, with up to 32-bit Error Correcting Code (PMECC)
- System Running up to 166 MHz in Typical Conditions
- Reset Controller (RSTC), Shutdown Controller (SHDWC), Periodic Interval Timer (PIT), independent Watchdog Timer (WDT) and secure Real-Time Clock (RTC) with clock calibration
- One 600 to 1200 MHz PLL for the system and one 480 MHz PLL optimized for high-speed USB
- Digital fractional PLL for audio (11.2896 MHz and 12.288 MHz)
- Internal low-power 12 MHz RC and 32 kHz typical RC
- Selectable 32.768 Hz low-power oscillator and 8 to 24 MHz oscillator
- 51 DMA channels including two 16-channel 64-bit Central DMA Controllers
- 64-bit Advanced Interrupt Controller (AIC)
- 64-bit Secure Advanced Interrupt Controller (SAIC)
- Three programmable external clock signals
- Low-Power Modes
- Ultra-low-power mode with fast wake-up capability
- Low-power Backup mode with 5-Kbyte SRAM and asynchronous partial
wake-up features
- Wake up from up to nine wake-up pins, UART reception, analog comparison
- Fast wake-up capability
- Extended Backup mode with DDR in Self-Refresh mode
- Peripherals
- LCD TFT controller (LCDC) up to 1024x768 or 1280x768 (still image). Four overlays, rotation, post-processing and alpha blending, 24-bit parallel RGB interface
- ITU-R BT. 601/656/1120 Image Sensor Controller (ISC) supporting up to 5 Mpixel sensors with a parallel 12-bit interface for Raw Bayer, YCbCr, Monochrome and JPEG-compressed sensor interface
- Two Synchronous Serial Controllers (SSC), two Inter-IC Sound Controllers (I2SC), and one Stereo Class D amplifier (CLASSD)
- One Peripheral Touch Controller (PTC) with up to 8 X-lines and 8 Y-lines (64-channel capacitive touch)
- One Pulse Density Modulation Interface Controller (PDMIC)
- One USB device high-speed port (UDPHS) and one USB host high-speed port or two USB host high-speed ports (UHPHS)
- One USB host high-speed port with a High-Speed Inter-Chip (HSIC) interface
- One 10/100 Ethernet MAC (GMAC)
- Energy efficiency support (IEEE® 802.3az standard)
- Ethernet AVB support with IEEE802.1AS timestamping
- IEEE802.1Qav credit-based traffic-shaping hardware support
- IEEE1588 Precision Time Protocol (PTP)
- Two high-speed memory card hosts:
- SDMMC0: SD 3.0, eMMC 4.51, 8 bits
- SDMMC1: SD 2.0, eMMC 4.41, 4 bits only
- Two host/client Serial Peripheral Interfaces (SPI)
- Two Quad Serial Peripheral Interfaces (QSPI)
- Five FLEXCOMs (USART, SPI and TWI)
- Five UARTs
- Two host CAN-FD (MCAN) controllers with SRAM-based mailboxes,
and time- and event-triggered transmissionWarning: MCAN implements the non-ISO CAN FD frame format and therefore does not pass the CAN FD Conformance Test according to ISO 16845-1:2016.
- One Rx only UART in backup area (RXLP)
- One Analog Comparator Controller (ACC) in backup area
- Two 2-wire interfaces (TWIHS) up to 400 Kbits/s supporting the I2C protocol and SMBUS
- One full-featured 4-channel 16-bit Pulse Width Modulation (PWM) controller
- Two 3-channel 32-bit Timer/Counters (TC), supporting basic PWM modes
- One 12-channel, 12-bit, Analog-to-Digital Converter (ADC) with resistive touchscreen capability
- Safety
- Zero-power Power-on Reset (POR) cells
- Main crystal clock failure detector
- Write-protected registers
- Integrity Check Monitor (ICM) based on SHA256
- Memory Management Unit (MMU)
- Independent watchdog
- Security
- 5 Kbytes of internal scrambled SRAM:
- 1 Kbyte nonerasable on tamper detection
- 4 Kbytes erasable on tamper detection
- 256 bits of scrambled and erasable registers
- Up to eight tamper pins for static or dynamic intrusion detections(1)
- Environmental monitors on specific versions: temperature, voltage, frequency and active die shield(2)
- Secure Bootloader(3)
- On-the-fly AES encryption/decryption on DDR and QSPI memories (AESB)
- RTC including timestamping on security intrusions
- Programmable fuse box with 544 fuse bits (including JTAG
protection and BMS)Note:
-
For information specific to dynamic tamper protection (PIOBU), refer to the document SAMA5D2 External Tamper Protections, available from your Microchip Sales Representative.
- For environmental monitors, refer to the document SAMA5D23 and SAMA5D28 Environmental Monitors, available under Non-Disclosure Agreement (NDA). Contact a Microchip Sales Representative for details.
- For secure boot strategies, refer to the document SAMA5D2 Series Secure Boot Strategy, available under Non-Disclosure Agreement (NDA). Contact a Microchip Sales Representative for details.
-
- 5 Kbytes of internal scrambled SRAM:
- Hardware Cryptography
- SHA (SHA1, SHA224, SHA256, SHA384, SHA512): compliant with FIPS PUB 180-2
- AES: 256-, 192-, 128-bit key algorithms, compliant with FIPS PUB 197
- TDES: two-key or three-key algorithms, compliant with FIPS PUB 46-3
- True Random Number Generator (TRNG) compliant with NIST Special Publication 800-22 Test Suite and FIPS PUBs 140-2 and 140-3
- Up to 128 I/Os
- Fully programmable through set/clear registers
- Multiplexing of up to eight peripheral functions per I/O line
- Each I/O line can be assigned to a peripheral or used as a general-purpose I/O
- The PIO controller features a synchronous output providing up to 32 bits of data output in one write operation
- Packages
- 289-ball LFBGA, 14x14 mm2, 1.4 mm thickness, 0.8 mm pitch
- 196-ball TFBGA, 11x11 mm2, 0.75 mm thickness, 0.75 mm pitch
- 256-ball TFBGA, 8x8 mm2, 1.05 mm thickness, 0.4 mm pitch
- 289-ball TFBGA, 9x9 mm2, 1.2 mm thickness, 0.5 mm pitch