69 Ordering Information

For details on ordering codes, refer to the Product Identification System (PIS) section.

Ordering CodeMRLPackageCarrier TypeAmbient Operating Temperature Range
ATSAMA5D21C-CUCTFBGA196Tray-40°C to 85°C
ATSAMA5D21C-CURCTape and reel
ATSAMA5D22C-CNCTray-40°C to 105°C
ATSAMA5D22C-CNRCTape and reel
ATSAMA5D22C-CUCTray-40°C to 85°C
ATSAMA5D22C-CURCTape and reel
ATSAMA5D23C-CNCTray-40°C to 105°C
ATSAMA5D23C-CNRCTape and reel
ATSAMA5D23C-CUCTray-40°C to 85°C
ATSAMA5D23C-CURCTape and reel
ATSAMA5D24C-CUCTFBGA256 Tray-40°C to 85°C
ATSAMA5D24C-CUF01(1)C
ATSAMA5D24C-CURCTape and reel
ATSAMA5D26C-CNCLFBGA289 Tray-40°C to 105°C
ATSAMA5D26C-CNRCTape and reel
ATSAMA5D26C-CUCTray-40°C to 85°C
ATSAMA5D26C-CURCTape and reel
ATSAMA5D27C-CNCTray-40°C to 105°C
ATSAMA5D27C-CNRCTape and reel
ATSAMA5D27C-CUCTray-40°C to 85°C
ATSAMA5D27C-CURCTape and reel
ATSAMA5D28C-CNCTray-40°C to 105°C
ATSAMA5D28C-CNRCTape and reel
ATSAMA5D28C-CUCTray-40°C to 85°C
ATSAMA5D28C-CURCTape and reel
SAMA5D27-V/8GW(-SL3)CTFBGA289 Tray-40°C to 105°C
SAMA5D27T-V/8GW(-SL3)CTape and reel
Note:
  1. The Boot Configuration Word reset value for the ATSAMA5D24C-CUF01 is 0x00000C00, meaning that booting from SDMMC1 and SDMMC0 is disabled. Refer to the Boot Configuration Word.