2 Pin Descriptions

The descriptions of the pins are listed in Table 2-1.

Table 2-1. Pin Function Table
Name8-Lead PDIP8-Lead SOIC8-Lead TSSOP5-Lead SOT238-Pad UDFN(1)8-Ball VFBGAFunction
NC111-11No Connect
NC222-22No Connect
NC333-33No Connect
GND444244Ground
SDA555355Serial Data
SCL666166Serial Clock
WP(2)777577Write-Protect
VCC888488Device Power Supply
Note:
  1. The exposed pad on this package can be connected to GND or left floating.
  2. If the WP pin is not driven, it is internally pulled down to GND. In order to operate in a wide variety of application environments, the pull‍-‍down mechanism is intentionally designed to be somewhat strong. Once this pin is biased above the CMOS input buffer’s trip point (~0.5 x VCC), the pull‌‍‑down mechanism disengages. Microchip recommends connecting this pin to a known state whenever possible.