3.1 Get the AVR128DA48 Curiosity Nano Evaluation Kit
Webpage: www.microchip.com/developmenttools/ProductDetails/DM164151
Get the kit: www.microchipdirect.com/product/search/all/DM164151
Document/file:
- AVR128DA48 Curiosity Nano (.pdf)
Key Features
- AVR128DA48 Microcontroller
- One Yellow User LED
- One Mechanical User Switch
- One 32.768 kHz Crystal
- On-board Debugger
- Board identification in Atmel Studio/Microchip MPLAB® X
- One green power and status LED
- Programming and debugging
- Virtual COM port (CDC)
- Two logic analyzer channels (DGI GPIO)
- USB-powered
- Adjustable Target Voltage
- MIC5353 LDO regulator controlled by the on-board debugger
- 1.8-5.1V output voltage (limited by USB input voltage)
- 500 mA maximum output current (limited by ambient temperature and output voltage)
The AVR128DA48 Curiosity Nano user’s guide shows how to power the kit and offers detailed information about the board components, the extension interface, and the hardware guide.