Scope

The SAMA7D6 Series device that you have received conforms functionally to the current SAMA7D6 Series device data sheet (DS60001851) or SAMA7D6 Series SiP data sheet (DS60001853), except for the anomalies described in this document.

The silicon issues discussed in the following pages are for silicon revisions with the Device and Revision IDs listed in the following table. The silicon issues are summarized in Silicon Issue Summary.

Note: This document summarizes all silicon errata issues from all revisions of silicon, previous as well as current.

Data sheet clarifications and corrections (if applicable) are located in Data Sheet Clarifications, following the discussion of silicon issues.

The silicon device IDs and revisions are shown in the following table.

Table . SAMA7D6 Series Device Identification
Part NumberDevice RevisionDevice Identification
CHIPID_CIDR[31:0]
SAMA7D65(T)-V/4HBA00x80262110
SAMA7D65D1G(T)-V/4UBA0-D1G
SAMA7D65D2G(T)-V/4UBA0-D2G
SAMA7D65(T)-V/4HBA10x80262111
SAMA7D65D1G(T)-V/4UBA1-D1G
SAMA7D65D2G(T)-V/4UBA1-D2G
Note: Refer to the “Chip Identifier (CHIPID)” and “Product Identification System” sections in the current device data sheet for detailed information on chip identification and revision for your specific device.