8.1 Temperature sensor still enabled when stopped without conversion
The temperature sensor remains active even when ADC_TEMPMR.TEMPON is set to 0.
Work Around
To stop the temperature sensor and save its power consumption, perform a conversion prior to writing ADC_TEMPMR.TEMPON=0.
Affected Device Revisions
|
A0 A0-D1G A0-D2G |
A1 A1-D5M A1-D1G A1-D2G A1-D4G | ||||||||||
| X | X |