5.1 Wake-up events are not deactivated
When SHDW_MR.WKUPDBC is set to 0, wake-up events wake up the system even if they are deactivated (SHDW_WUIR.WKUPENx set to 0).
Work Around
To deactivate wake-up events, set SHDW_MR.WKUPDBC to a non-null value.
Affected Device Revisions
|
A0 A0-D1G A0-D2G |
A1 A1-D5M A1-D1G A1-D2G A1-D4G | ||||||||||
| X | X |