2 Overview

This section provides an overview of the MCHPRT3 tool setup and the components. Install the MCHPRT3_setup_v1.0.1.XXXX.exe tool available in the C:\Microchip\ folder.

The following table provides the MCHPRT3 tool package files:

Table 2-1. MCHPRT3 Tool Package Files
File NameDescription
MCHPRT3.exe fileMCHPRT3 executable file
uninstall.exe fileUninstall the MCHPRT3 tool
vc_redist.x86.exe fileMicrosoft® Visual C++ Redistributable (x86) executable file

The following table provides the RNBD package files:

Table 2-2. RNBD Package Files
File NameDescription
RNBD.dll fileRNBD dynamic link library file
RNBD_GUI.dll fileRNBD graphical user interface dynamic link library file
Release_note.txtTool release note file
Figure 2-1. MCHPRT3 Package Contents