1 Features
This application note features the following content:
- AVR DA PTC Overview
- 2D Capacitive Touch Surface and Gestures
- Tap and Swipe Gesture Recognition with Microchip Touch Library
- Low-Power and Robust Capacitive Sensing Using the PTC Peripheral
- I2C-Based LED Multiplexer Driver for LED Matrix Display Controller
- Snake Game Application
For getting started with PIC®, AVR, SAM, and PIC32 devices and capacitive touch sensing software libraries and tools, visit https://microchipdeveloper.com/touch:start.