9 Touch Surface Performance Measurement
This section provides measured data for the touch surface performance factors, such as Touch Response Time, CPU Utilization, Program and Data memory requirement, and power consumption of the touch surface solution. The measured data is only with the touch surface configuration and excluding the snake game functionality implementation.
The hardware used for measurement of the touch parameters is:
- AVR128DA48 Curiosity Nano development board
- Curiosity Nano Touch Adapter board
- QT2 Xplained Pro extension kit
- Power Debugger