5.1 ATA578x Signature
The product numbering that is listed in the ATA578x User Manual Rev 9314GX in the table in chapter 3.9.12.4 is mixed. The numbering must start with 1 followed by 2 and end with 3. Ensure the part numbers are not mixed while using the signature.