1.2 Acronyms and Abbreviations
| Acronyms and Abbreviations | Description |
|---|---|
| DFIFO | Data FIFO |
| EOT | End Of Telegram |
| FIFO | First In First Out |
| HVSP | High Voltage Serial Programing |
| LNA | Low Noise Amplifier |
| POR | Power-on-Reset |
| RSSI | Radio Signal Strength Indicator |
| SFIFO | Support FIFO |
| SPDT | Single Pole Double Throw |
| SPI | Serial Programming Interface |
| SRAM | Static Random Access Memory |
| UHF | Ultra High Frequency |
| VS | Voltage Supply |
| WDT | Watchdog Timer |
| WUP | Wake-Up Pattern |
| XTO | Crystal Oscillator |