8 Glossary
The following table provides a list of NVM Configuration bit field acronyms used throughout this document and the definitions.
| Acronyms | NVM Configuration Row | Definition |
|---|---|---|
| BOOTPROT (Boot Protection) | BOCOR | Defines the size of the (S) + (NSC) sub-regions of the Boot region |
| BOOTOPT (Boot Option) | BOCOR | Defines the Secure Boot check applied to the BOOTPROT sub-region |
| BNSC (Boot Non-Secure Callable) | BOCOR | Defines the size of the (NSC) sub-region of the Boot region |
| AS (Application Secure) | UROW | Defines the size of the (S) + (NSC) sub-regions of the Application region |
| ANSC (Application Non-Secure Callable) | UROW | Defines the size of the (NSC) sub-region of the Application region |
| RS (SRAM Secure) | UROW | Defines the size of the (S) region of the SRAM region |
| DS (Data Flash Secure) | UROW | Defines the size of the (S) region of the Data Flash region |