3.2.5.5 End Transfer Command
The host sends the EndTransfer command to the client during the End Transfer Stage of the update to signal to the client that the Client Update File transfer is complete. The client acknowledges that it has successfully received and processed this command with a success status response.
3.2.5.5.1 Command Details
End Transfer Command Details and Success Response Data Payload | |
|---|---|
Command Code | 0x05 |
Command Data Payload | None |
Successful Response Data Payload | None |
3.2.5.5.2 Command Response Pair Example
The following figure shows an example of a host sending the EndTransfer command to a client and the client responding with a success response.