In Left Aligned mode, the active part of the duty cycle is at the beginning of the period. The
outputs start active and stay active for the number of prescaled PWM clock periods
specified by the P1 and P2 parameter registers, then go inactive for the remainder of
the period. Block and timing diagrams follow.Figure 32-1. Left-Aligned Block
DiagramFigure 32-2. Left-Aligned Timing
Diagram
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.