39.3 Register Definitions: FVR
Long bit name prefixes for the FVR peripherals are shown in the following table. Refer to “Long Bit Names” in the “Register and Bit Naming Conventions” section for more information.
Peripheral | Bit Name Prefix |
---|---|
FVR | FVR |