27.1 Timer1 Operation

The Timer1 module is a 16-bit incrementing counter accessed through the TMRx register. Writes to TMRx directly update the counter. When used with an internal clock source, the module is a timer that increments on every instruction cycle. When used with an external clock source, the module can be used as either a timer or counter and increments on every selected edge of the external source.

Timer1 is enabled by configuring the ON and GE bits. Table 27-1 shows the possible Timer1 enable selections.

Table 27-1. Timer1 Enable Selections
ON GE Timer1 Operation
1 1 Count enabled
1 0 Always on
0 1 Off
0 0 Off